Technical Attributes

General Information
Including lock nut

Including o-ring

Brand SILVYN®
Product type Conduit gland
Scope of delivery including O-ring
Packaging type Bag
Installation type in threaded borehole
Delivery Unit 10.000
Weight 0.34 kg
Electrical Characteristics
Product Design
Lockable (two-part)

Nominal size 56
Total length 45
Divisible fitting

EMC screening

Thread size PG 48
Outer diameter 70
Inner diameter 45.5
Thread length 10
Gland body material Brass
Conduit gland design Straight
Cable gland body material, short form CuZn
Hexagon corner dimensions 70
Spanner size 63
Bending protection

Clear width 45.5
O-ring material, short form NBR
Bending protection fixed installation

O-ring material Acrylonitrile butadiene rubber
Pitch of thread 1,588
Surface protection Nickel-plated
Flexibly installed bending protection

Rotatable thread

Spanner size 1 63
Spanner size 2 66
Product Characteristics
Flame-retardant

IP protection rating IP 54
Acid-resistant

IP-protection class cable side IP 54
Chemical resistant

UV-resistant

Oil-resistant

Suitable for EX-applications

Impact-resistant

Vibration protection

Halogenfree

Certifications and Standards
EHEDG certified

DNV-certified

cUR recognized

CSA certified

FDA certified

GGVS certified

Tested for fire protection for railway vehicles

Product standard according to IEC IEC 61386-1, IEC 61386-23
Ecolab certified

cUL listed

UL listed

CE marked

UL recognized

NSF certified

VDE certified

Documentation
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® US EE
Article number Thread size Suitable for protective cable conduit size Delivery Unit
55502651 PG 7 50.000
55502652 PG 9 50.000
55502653 PG 11 50.000
55502654 PG 13,5 50.000
55502655 PG 16 50.000
55502656 PG 21 25.000
55502657 PG 29 25.000
55502658 PG 36 20.000
55502659 PG 48 10.000