Technical Attributes

General Information
Including lock nut

Including o-ring

Brand SILVYN®
Product type Conduit gland
Scope of delivery including O-ring
Packaging type Bag
Installation type in threaded borehole, with lock nut
Delivery Unit 25.000
Weight 0.072 kg
Electrical Characteristics
Product Design
Nominal size 27
Total length 41
Divisible fitting

Thread type Metric
EMC screening

Thread size M 25
Screw-in sleeve material Brass
Thread length 11
Gland body material Brass
Cable gland body material, short form CuZn
Bending protection

Clear width 20.5
O-ring material, short form NBR
Bending protection fixed installation

O-ring material Acrylonitrile butadiene rubber
Pitch of thread 1,5
Surface protection Nickel-plated
Flexibly installed bending protection

Rotatable thread

Spanner size 1 34
Thread standard DIN EN 60423
Spanner size 2 36
Product Characteristics
Flame-retardant

IP protection rating IP 65
UV-resistant

Oil-resistant

Suitable for EX-applications

Impact-resistant

Halogenfree

Certifications and Standards
EHEDG certified

DNV-certified

cUR recognized

CSA certified

FDA certified

GGVS certified

Ecolab certified

cUL listed

UL listed

CE marked

UL recognized

NSF certified

VDE certified

Documentation
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® US-M for AS-P
Article number Thread size Suitable for protective cable conduit size Delivery Unit
55502621 M 10 50.000
55502622 M 12 50.000
55502623 M 16 50.000
55502624 M 20 50.000
55502625 M 25 25.000
55502626 M 32 25.000
55502627 M 40 20.000
55502628 M 50 10.000
55502629 M 63 10.000