Technical Attributes

General Information
Product type Sealing ring
Brand SILVYN®
Delivery Unit 1.000
Weight 0.004 kg
Electrical Characteristics
Product Design
Inner diameter 70
Suitable protective conduit SILVYN® MAXI PA
Product Characteristics
Flame-retardant

Oil-resistant

UV-resistant

Halogenfree

Certifications and Standards
EHEDG certified

CE marked

DNV-certified

Documentation
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® seal for AFG-PA / AFW-PA
Article number Imp inner diam Inner diameter Imp outer diam Outer diameter Delivery Unit
55001082 70 1.000
55001083 95 1.000