Technical Attributes

General Information
Product type Kit
Packaging type Bag
Brand SKINTOP®
Delivery Unit 10.000
Weight 0.004 kg
Electrical Characteristics
Product Design
Max. clamping range 7
Thread type Metric
Thread size M 12
Colour silver grey
Min. clamping range 3.5
Product Characteristics
UV-C resistant

Certifications and Standards
EHEDG certified

Ecolab certified

DNV-certified

cUR recognized

cUL listed

CSA certified

UL listed

FDA certified

CE marked

GGVS certified

UL recognized

NSF certified

VDE certified

Documentation
Downloads
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® ST-M + Counter nut
Article number Thread size Imp clamping range min Min. clamping range Imp clamping range max Max. clamping range Colour Delivery Unit
53110068 M 12 3.5 7 silver grey 10.000
53110069 M 16 4 10 silver grey 10.000
53110070 M 20 6 13 silver grey 10.000
53110071 M 25 8 17 silver grey 10.000
53110072 M 32 9 21 silver grey 5.000
53110073 M 40 16 28 silver grey 5.000
53110074 M 50 27 34 silver grey 5.000
53110075 M 63 34 45 silver grey 5.000