Technical Attributes

General Information
Brand EPIC®
Product type Protective cover
Design size Powerlock D6
Installation type push on
Delivery Unit 1.000
Weight 0.017 kg
Electrical Characteristics
Product Design
Colour black
with securing cord

Product Characteristics
Impact-resistant

Certifications and Standards
CE marked

Documentation
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® protective covers for POWERLOCK
Article number Design size Locking bolt variant with securing cord Installation type Delivery Unit Locking type
44420250 Powerlock F6 Yes push on 1.000
44420251 Powerlock D6 Yes push on 1.000
44420252 Powerlock A1 Yes push on 1.000
44420253 Powerlock A6 Yes push on 1.000