AB-C5-M12T-2XM12FS DN
T-splitter; Sensor/Actuator; M 12 (A-coded); Socket; Straight

AB-C5-M12T-2XM12FS DN
T-splitter; Sensor/Actuator; M 12 (A-coded); Socket; Straight
AB-C5-M12T-2XM12FS DN
SGD 45.48
/

AB-C5-M12T-2XM12FS DN
SGD 45.48
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Applications
For universal data and signal transmission in the area of sensors and actuators at field level
For fieldbus communication in CAN- and CANopen-based networks.
Technical Attributes
General Information
| Product type | T-splitter |
| Brand | EPIC® |
| valid fieldbus or Ethernet system | Sensor/Actuator |
| Delivery Unit | 5.000 |
| Weight | 0.023 kg |
Electrical Characteristics
| Rated voltage | 60 V DC according to IEC |
| Rated current | 4 A according to IEC |
Product Design
| Assembly type | Field configurable |
| Coding element material | Thermoplastic polyurethane |
| Coded |
|
| Design connector housing | Straight |
| Material coding element shortname | TPU |
| Contact coating material, short form | Ni/Au |
| Connector type | Socket |
| Connector format | M 12 |
| Cable tie type | Plug on 2x socket |
| Thread type | Metric |
| Housing variant | T-splitter |
| Conductor connection type | Screw lock |
| Thread size | M 12 |
| Housing colour | black |
| Housing base material | Thermoplastic polyurethane |
| With thread |
|
| Housing base material, short form | TPU |
| Reusable |
|
| Number of contacts | 5 |
| Locking type | Screw Thread |
| Status indication |
|
| Type of connection | T-distribution |
| Shielded |
|
| Coding type | A-coded |
| Contact material, short form | CuZn |
Product Characteristics
| IP protection rating | IP 65, IP 67 |
| Pollution degree | 3 |
| Vibration protection |
|
| UV-resistant |
|
| Operating temperature min. | -25 |
| Operating temperature max. | 90 |
Certifications and Standards
| CE marked |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- DeviceNet is a registered trademark of the user organisation ODVA.
Product Family List
All articles from EPIC® DATA CAN M12T
| Article number | Product type | Connector format |
|---|---|---|
| 22260765 | T-splitter | M 12 |