ED-IE-RJ45F-AC-DC
Protective cover;

ED-IE-RJ45F-AC-DC
Protective cover;
ED-IE-RJ45F-AC-DC
SGD 53.16
/

ED-IE-RJ45F-AC-DC
SGD 53.16
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Protects against environmental influences when not plugged in
After screwing on, protection class IP 68 (20 m for 0.5 m) can be achieved for the connector
Securing cord with cable lug for attachment with screw to the panel-mount base or wall
Securing cord with clip is used for attachment to the cable.
Applications
For use with the EPIC® DATA AX RJ45 Cat.6A IP68 data connector.
Technical Attributes
General Information
| Product type | Protective cover |
| Delivery Unit | 1.000 |
| Weight | 0.02 kg |
Electrical Characteristics
Product Design
Product Characteristics
Certifications and Standards
| CE marked |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.