Crimping machine for single contacts
Crimping tool;


Crimping machine for single contacts
Crimping tool;
Crimping machine for single contacts
SGD 16,134.00
/

Crimping machine for single contacts
SGD 16,134.00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Compact, completely maintenance-free tabletop device for pneumatic operation up to 6 bar
Enables crimping operations by foot or hand switch in less than 1 second
Quick changeover possible, e.g. changing the crimping dies or changing the crimping position
Stroke adjustment selectable between 6 mm or 14 mm
Automatically closing safety guard at stroke settings of 14 mm.
Applications
For force-assisted crimping of small and medium series
Suitable for crimp connections with turned contacts or end sleeves
For use with matching crimp inserts and locators.
Technical Attributes
General Information
| Brand | EPIC® |
| Product type | Crimping tool |
| Delivery Unit | 1.000 |
| Weight | 0.035 kg |
Electrical Characteristics
Product Design
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| GS certified |
|
| Product standard ISO | ISO 6722 |
| VDE certified |
|
| CE marked |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® TOOL CRIMP MACHINE
| Article number | For cross-section (min.) | For cross-section (max.) | Crimping profile | Delivery Unit |
|---|---|---|---|---|
| 11147001 | 1.000 |